TMAQ23-11A | E15R07P03
Quad Tower Mounted Amplifier WCS
Specifications
Product Classification
Product Type | Tower mounted amplifier |
General Specifications
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 170 mm | 6.693 in |
Width | 270 mm | 10.63 in |
Depth | 90 mm | 3.543 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, LNA | WCS 2300 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 210 mA @ 12 Vdc |
Alarm Current, CWA Mode | 150 mA +/- 10 mA (10-18 VDC) |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 1.1 | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 |
Branch | 1 |
Port Designation | ANT 0 WCS |
AISG 2.0 Device Subunit | E25A01P03 1/2//3/4 |
License Band | WCS 2300, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 2305–2315 |
Gain, nominal, dB | 13.0 |
Gain Tolerance, dB | +/-1 |
Noise Figure, typical, dB | 1.7 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 2350–2360 |
Insertion Loss, maximum, dB | 0.60 |
Insertion Loss, typical, dB | 0.50 |
Total Group Delay, maximum, ns | 50 |
Return Loss, minimum, dB | 18 |
Return Loss, typical, dB | 20 |
Input Power, RMS, maximum, W | 200 |
Input Power, PEP, maximum, W | 3,000 |
3rd Order PIM, typical, dBc | -155 |
3rd Order PIM Test Method | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Weight, net | 7.8 kg | 17.196 lb |
Product Classification
Product Type | Tower mounted amplifier |
General Specifications
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 170 mm | 6.693 in |
Width | 270 mm | 10.63 in |
Depth | 90 mm | 3.543 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Electrical Specifications
License Band, LNA | WCS 2300 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 210 mA @ 12 Vdc |
Alarm Current, CWA Mode | 150 mA +/- 10 mA (10-18 VDC) |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 1.1 | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 |
Branch | 1 |
Port Designation | ANT 0 WCS |
AISG 2.0 Device Subunit | E25A01P03 1/2//3/4 |
License Band | WCS 2300, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 2305–2315 |
Gain, nominal, dB | 13.0 |
Gain Tolerance, dB | +/-1 |
Noise Figure, typical, dB | 1.7 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 2350–2360 |
Insertion Loss, maximum, dB | 0.60 |
Insertion Loss, typical, dB | 0.50 |
Total Group Delay, maximum, ns | 50 |
Return Loss, minimum, dB | 18 |
Return Loss, typical, dB | 20 |
Input Power, RMS, maximum, W | 200 |
Input Power, PEP, maximum, W | 3,000 |
3rd Order PIM, typical, dBc | -155 |
3rd Order PIM Test Method | 2 x 20 W CW tones |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Weight, net | 7.8 kg | 17.196 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse