CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
Round Member Adapter for 6–8 in round members
Product Type | Adapter |
Ordering Note | CommScope® non-standard product |
Adapter Type | Round member adapter |
Compatible Diameter, maximum | 203.2 mm | 8 in |
Compatible Diameter, minimum | 152.4 mm | 6 in |
Material Thickness | 16.764 mm | 0.66 in |
Material Type | Stainless steel |
Maximum Loading | Triple stack, 1-5/8 in cable |
Height, packed | 14 cm | 5.512 in |
Width, packed | 4 cm | 1.575 in |
Length, packed | 4 cm | 1.575 in |
Packaging quantity | 10 |
Weight, gross | 0.68 kg | 1.499 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Type | Adapter |
Ordering Note | CommScope® non-standard product |
Adapter Type | Round member adapter |
Compatible Diameter, maximum | 203.2 mm | 8 in |
Compatible Diameter, minimum | 152.4 mm | 6 in |
Material Thickness | 16.764 mm | 0.66 in |
Material Type | Stainless steel |
Maximum Loading | Triple stack, 1-5/8 in cable |
Height, packed | 14 cm | 5.512 in |
Width, packed | 4 cm | 1.575 in |
Length, packed | 4 cm | 1.575 in |
Packaging quantity | 10 |
Weight, gross | 0.68 kg | 1.499 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |