FA-104212-SIH
Base Product: HG-SERIES-GROMMETS
Hanger Kit, 4 holes x 10 mm and 2 holes x 21 mm grommet, 1 x 252118 Snap-in hangerr
Features and Benefits
- Typically used for 8 AWG power trunk cables and 10mm fiber trunk cables
Specifications
Product Classification
Product Type | Grommet |
Ordering Note | CommScope® non-standard product |
General Specifications
Adapter Type | Adapter |
Cables per Hanger | 8 |
Color | Black |
Dimensions
Height | 55.626 mm | 2.19 in |
Diameter Range (cable 1) | 10 mm |
Diameter Range (cable 2) | 21 mm |
Nominal Size | 1-5/8 in |
Material Specifications
Material Type | EPDM rubber |
Packaging and Weights
Packaging quantity | 10 |
Weight, gross | 0.74 kg | 1.631 lb |
Product Classification
Product Type | Grommet |
Ordering Note | CommScope® non-standard product |
General Specifications
Adapter Type | Adapter |
Cables per Hanger | 8 |
Color | Black |
Dimensions
Height | 55.626 mm | 2.19 in |
Diameter Range (cable 1) | 10 mm |
Diameter Range (cable 2) | 21 mm |
Nominal Size | 1-5/8 in |
Material Specifications
Material Type | EPDM rubber |
Packaging and Weights
Packaging quantity | 10 |
Weight, gross | 0.74 kg | 1.631 lb |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse