Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

206706A-5

Universal Snap-in Hanger for 2-1/4 in corrugated coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Hanger kit
Ordering Note CommScope® non-standard product

General Specifications

Cable Type Corrugated
Cables per Hanger 1
Color Silver
Hanger Type Snap-in hanger
Mounting 3/8 in (M10) drilled cable ladder

Dimensions

Height 40.894 mm | 1.61 in
Width 59.944 mm | 2.36 in
Length 89.916 mm | 3.54 in
Compatible Diameter, maximum 52.07 mm | 2.05 in
Compatible Diameter, minimum 48.26 mm | 1.9 in
Nominal Size 2-1/4 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight

Packaging and Weights

Height, packed 17 cm | 6.693 in
Width, packed 13 cm | 5.118 in
Length, packed 10 cm | 3.937 in
Packaging quantity 10
Weight, gross 0.71 kg | 1.565 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Hanger kit
Ordering Note CommScope® non-standard product

General Specifications

Cable Type Corrugated
Cables per Hanger 1
Color Silver
Hanger Type Snap-in hanger
Mounting 3/8 in (M10) drilled cable ladder

Dimensions

Height 40.894 mm | 1.61 in
Width 59.944 mm | 2.36 in
Length 89.916 mm | 3.54 in
Compatible Diameter, maximum 52.07 mm | 2.05 in
Compatible Diameter, minimum 48.26 mm | 1.9 in
Nominal Size 2-1/4 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight

Packaging and Weights

Height, packed 17 cm | 6.693 in
Width, packed 13 cm | 5.118 in
Length, packed 10 cm | 3.937 in
Packaging quantity 10
Weight, gross 0.71 kg | 1.565 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category