Warning Icon
This product was discontinued on: September 1, 2015

For other alternatives, please contact us for more information.

0 Replacement products available

252118

Universal Snap-in Hanger for 2-1/4 in corrugated coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Hanger kit
Product Brand I-Line
Ordering Note CommScope® non-standard product

General Specifications

Cables per Hanger 1
Color Silver
Hanger Type Snap-in hanger
Mounting 3/4 in drilled cable ladder

Dimensions

Height 40.894 mm | 1.61 in
Width 44.45 mm | 1.75 in
Length 103.886 mm | 4.09 in
Compatible Diameter, maximum 59.944 mm | 2.36 in
Compatible Diameter, minimum 58.166 mm | 2.29 in
Nominal Size 2-1/4 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight

Packaging and Weights

Height, packed 30.4 cm | 11.969 in
Width, packed 27.9 cm | 10.984 in
Length, packed 6.3 cm | 2.48 in
Packaging quantity 10
Weight, gross 0.8 kg | 1.764 lb

Product Classification

Product Type Hanger kit
Product Brand I-Line
Ordering Note CommScope® non-standard product

General Specifications

Cables per Hanger 1
Color Silver
Hanger Type Snap-in hanger
Mounting 3/4 in drilled cable ladder

Dimensions

Height 40.894 mm | 1.61 in
Width 44.45 mm | 1.75 in
Length 103.886 mm | 4.09 in
Compatible Diameter, maximum 59.944 mm | 2.36 in
Compatible Diameter, minimum 58.166 mm | 2.29 in
Nominal Size 2-1/4 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight

Packaging and Weights

Height, packed 30.4 cm | 11.969 in
Width, packed 27.9 cm | 10.984 in
Length, packed 6.3 cm | 2.48 in
Packaging quantity 10
Weight, gross 0.8 kg | 1.764 lb
Other Ways to Browse

Browse by Category

Browse by Category