Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

294656

Cushion Hanger Assembly for 7/8 in corrugated coaxial cable, two holes
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Hanger kit
Product Brand I-Line
Ordering Note CommScope® non-standard product

General Specifications

Cables per Hanger 2
Color Black
Hanger Type Cushion hanger
Mounting 3/8 in (M10) drilled cable ladder

Dimensions

Height 25.4 mm | 1 in
Width 79.756 mm | 3.14 in
Length 96.012 mm | 3.78 in
Compatible Diameter, maximum 30.988 mm | 1.22 in
Compatible Diameter, minimum 26.67 mm | 1.05 in
Nominal Size 7/8 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Engineered plastic

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Packaging and Weights

Height, packed 17 cm | 6.693 in
Width, packed 13 cm | 5.118 in
Length, packed 10 cm | 3.937 in
Packaging quantity 10
Weight, gross 0.44 kg | 0.97 lb

Product Classification

Product Type Hanger kit
Product Brand I-Line
Ordering Note CommScope® non-standard product

General Specifications

Cables per Hanger 2
Color Black
Hanger Type Cushion hanger
Mounting 3/8 in (M10) drilled cable ladder

Dimensions

Height 25.4 mm | 1 in
Width 79.756 mm | 3.14 in
Length 96.012 mm | 3.78 in
Compatible Diameter, maximum 30.988 mm | 1.22 in
Compatible Diameter, minimum 26.67 mm | 1.05 in
Nominal Size 7/8 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Engineered plastic

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Packaging and Weights

Height, packed 17 cm | 6.693 in
Width, packed 13 cm | 5.118 in
Length, packed 10 cm | 3.937 in
Packaging quantity 10
Weight, gross 0.44 kg | 0.97 lb
Other Ways to Browse

Browse by Category

Browse by Category