Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

31766A-10

Butterfly Hanger for 4 in coaxial cable and elliptical waveguide 20
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Hanger kit
Ordering Note CommScope® non-standard product

General Specifications

Cable Type Corrugated | Elliptical waveguide
Cables per Hanger 1
Color Silver
Hanger Type Standard butterfly hanger
Mounting 3/8 in (M10) drilled cable ladder

Dimensions

Height 41.91 mm | 1.65 in
Width 38.1 mm | 1.5 in
Length 63.5 mm | 2.5 in
Compatible Diameter, maximum 106.68 mm | 4.2 in
Compatible Diameter, minimum 101.6 mm | 4 in
Nominal Size 4 in
Waveguide Size WR340 | WG9A | R26

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight

Packaging and Weights

Height, packed 36.8 cm | 14.488 in
Width, packed 11 cm | 4.331 in
Length, packed 11 cm | 4.331 in
Packaging quantity 10
Weight, gross 2.11 kg | 4.652 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Hanger kit
Ordering Note CommScope® non-standard product

General Specifications

Cable Type Corrugated | Elliptical waveguide
Cables per Hanger 1
Color Silver
Hanger Type Standard butterfly hanger
Mounting 3/8 in (M10) drilled cable ladder

Dimensions

Height 41.91 mm | 1.65 in
Width 38.1 mm | 1.5 in
Length 63.5 mm | 2.5 in
Compatible Diameter, maximum 106.68 mm | 4.2 in
Compatible Diameter, minimum 101.6 mm | 4 in
Nominal Size 4 in
Waveguide Size WR340 | WG9A | R26

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight

Packaging and Weights

Height, packed 36.8 cm | 14.488 in
Width, packed 11 cm | 4.331 in
Length, packed 11 cm | 4.331 in
Packaging quantity 10
Weight, gross 2.11 kg | 4.652 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category