CH-1-58-S40M-KT-25
Metal Hanger Kit for 1-5/8 in RADIAX® Radiating cable
Specifications
Product Classification
Product Type | Hanger kit |
Product Brand | RADIAX® |
General Specifications
Accessories | Hangers |
Cable Type | Smoothwall |
Cables per Hanger | 1 |
Color | Silver |
Hanger Type | Hanger kits |
Dimensions
Maximum Stack Height | 1 |
Nominal Size | 1-5/8 in |
Hanger Spacing, maximum | 10 m | 32.808 ft |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Height, packed | 20 cm | 7.874 in |
Width, packed | 14 cm | 5.512 in |
Length, packed | 30 cm | 11.811 in |
Packaging quantity | 25 |
Weight, gross | 2 kg | 4.409 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hanger kit |
Product Brand | RADIAX® |
General Specifications
Accessories | Hangers |
Cable Type | Smoothwall |
Cables per Hanger | 1 |
Color | Silver |
Hanger Type | Hanger kits |
Dimensions
Maximum Stack Height | 1 |
Nominal Size | 1-5/8 in |
Hanger Spacing, maximum | 10 m | 32.808 ft |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Height, packed | 20 cm | 7.874 in |
Width, packed | 14 cm | 5.512 in |
Length, packed | 30 cm | 11.811 in |
Packaging quantity | 25 |
Weight, gross | 2 kg | 4.409 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse