Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

FA-3236-STH

Standard Butterfly Hanger and Grommet kit for HELIAX® FiberFeed® Cables, 32-36mm
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Hanger kit

General Specifications

Cables per Hanger 1
Color Black | Silver
Hanger Type Hanger kits
Mounting 3/8 in (M10) drilled cable ladder

Dimensions

Height 58.928 mm | 2.32 in
Width 38.1 mm | 1.5 in
Length 76.2 mm | 3 in
Compatible Diameter, maximum 35.992 mm | 1.417 in
Compatible Diameter, minimum 32.004 mm | 1.26 in
Nominal Size 1-1/4 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight

Packaging and Weights

Height, packed 26 cm | 10.236 in
Width, packed 9 cm | 3.543 in
Length, packed 9 cm | 3.543 in
Packaging quantity 10
Weight, gross 0.53 kg | 1.168 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Hanger kit

General Specifications

Cables per Hanger 1
Color Black | Silver
Hanger Type Hanger kits
Mounting 3/8 in (M10) drilled cable ladder

Dimensions

Height 58.928 mm | 2.32 in
Width 38.1 mm | 1.5 in
Length 76.2 mm | 3 in
Compatible Diameter, maximum 35.992 mm | 1.417 in
Compatible Diameter, minimum 32.004 mm | 1.26 in
Nominal Size 1-1/4 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight

Packaging and Weights

Height, packed 26 cm | 10.236 in
Width, packed 9 cm | 3.543 in
Length, packed 9 cm | 3.543 in
Packaging quantity 10
Weight, gross 0.53 kg | 1.168 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category