ECI-38-782-4
Base Product: ENTRY-PANEL-KIT-SERIES
HELIAX® 4" Boot Assembly for 3/8" cable (1 hole) and 7/8" cable (2 holes)
Specifications
Product Classification
Product Type | Boot assembly |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Cables per Cushion | 3 |
Color | Black |
Dimensions
Height | 101.6 mm | 4 in |
Width | 0 mm | 0 in |
Length | 76.2 mm | 3 in |
Nominal Size | NA |
Material Specifications
Material Type | EPDM rubber |
Environmental Specifications
UV Resistance, minimum with no degradation | ≥1000 hours |
Packaging and Weights
Height, packed | 170.18 mm | 6.7 in |
Width, packed | 129.54 mm | 5.1 in |
Length, packed | 99.06 mm | 3.9 in |
Included | Cushion |
Packaging quantity | 1 |
Weight, gross | 0.9 kg | 1.984 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Boot assembly |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Cables per Cushion | 3 |
Color | Black |
Dimensions
Height | 101.6 mm | 4 in |
Width | 0 mm | 0 in |
Length | 76.2 mm | 3 in |
Nominal Size | NA |
Material Specifications
Material Type | EPDM rubber |
Environmental Specifications
UV Resistance, minimum with no degradation | ≥1000 hours |
Packaging and Weights
Height, packed | 170.18 mm | 6.7 in |
Width, packed | 129.54 mm | 5.1 in |
Length, packed | 99.06 mm | 3.9 in |
Included | Cushion |
Packaging quantity | 1 |
Weight, gross | 0.9 kg | 1.984 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Product Specification
Warranty
Brochure
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse