Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

WGB5-220

Boot Assembly, 5 in, for elliptical waveguide 220

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Boot assembly

General Specifications

Cable Type Elliptical waveguide
Cables per Cushion 1
Color Black

Dimensions

Width 127 mm | 5 in
Length 76.2 mm | 3 in
Waveguide Size WR42 | WG20 | R220

Material Specifications

Material Type EPDM rubber

Environmental Specifications

UV Resistance Test Method MIL-STD-810E, Procedure 11, Method 557
Weather Resistance Test Method 04AS00-03.9.52 | IEC 60529:2001, IP66

Packaging and Weights

Height, packed 193.04 mm | 7.6 in
Width, packed 86.36 mm | 3.4 in
Length, packed 172.72 mm | 6.8 in
Included Boot | Cushion
Packaging quantity 1
Weight, gross 0.25 kg | 0.551 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Boot assembly

General Specifications

Cable Type Elliptical waveguide
Cables per Cushion 1
Color Black

Dimensions

Width 127 mm | 5 in
Length 76.2 mm | 3 in
Waveguide Size WR42 | WG20 | R220

Material Specifications

Material Type EPDM rubber

Environmental Specifications

UV Resistance Test Method MIL-STD-810E, Procedure 11, Method 557
Weather Resistance Test Method 04AS00-03.9.52 | IEC 60529:2001, IP66

Packaging and Weights

Height, packed 193.04 mm | 7.6 in
Width, packed 86.36 mm | 3.4 in
Length, packed 172.72 mm | 6.8 in
Included Boot | Cushion
Packaging quantity 1
Weight, gross 0.25 kg | 0.551 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification