Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

35849A-SERIES

Base Product

Single Entrance Panels for elliptical waveguides

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of 35849A-SERIES by selecting options

Loading...
Product
Product Type Number of Ports Entry Panel Port Size Panel Type Waveguide Size
35849A-10 35849A-10
Single Entrance Panel for elliptical waveguide 17
Entrance panel 1 127 mm | 5 in Single WR430 | WG8 | R22
35849A-3 35849A-3
Single Entrance Panel for elliptical waveguide 85
Entrance panel 1 127 mm | 5 in Single WR90 | WG16 | R100
35849A-9 35849A-9
Single Entrance Panel for elliptical waveguide 20
Entrance panel 1 127 mm | 5 in Single WR340 | WG9A | R26

Product Classification

Product Type Entrance panel

Product Classification

Product Type Entrance panel

Product Specification

Product Specification