Warning Icon
This product was discontinued on: December 5, 2019

For other alternatives, please contact us for more information.

1 Replacement products available
  • FA-RS150-AC4
    HELIAX® Air cable entry port, 93-119 mm cables, HJ11-50, for direct insertion into a wall or pipe with a 150-152 mm aperature

40394-1

Single Entrance Panel for 4 in coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Entrance panel
Ordering Note CommScope® non-standard product

General Specifications

Color Gray
Entry Panel Port Size 162.56 mm | 6.4 in
Number of Ports 1
Panel Type Single

Dimensions

Height 177.8 mm | 7 in
Width 76.2 mm | 3 in
Nominal Size 4 in

Material Specifications

Material Type Aluminum

Environmental Specifications

Weather Resistance Test Method 04AS00-03.9.0 | IEC 60529:2001, IP66

Packaging and Weights

Height, packed 304.8 mm | 12 in
Width, packed 76.2 mm | 3 in
Length, packed 304.8 mm | 12 in
Included Clamp | Plate | Boot
Packaging quantity 1
Weight, gross 2.14 kg | 4.718 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Entrance panel
Ordering Note CommScope® non-standard product

General Specifications

Color Gray
Entry Panel Port Size 162.56 mm | 6.4 in
Number of Ports 1
Panel Type Single

Dimensions

Height 177.8 mm | 7 in
Width 76.2 mm | 3 in
Nominal Size 4 in

Material Specifications

Material Type Aluminum

Environmental Specifications

Weather Resistance Test Method 04AS00-03.9.0 | IEC 60529:2001, IP66

Packaging and Weights

Height, packed 304.8 mm | 12 in
Width, packed 76.2 mm | 3 in
Length, packed 304.8 mm | 12 in
Included Clamp | Plate | Boot
Packaging quantity 1
Weight, gross 2.14 kg | 4.718 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category