Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

19256B-D

Lace-up Hoisting Grip with Security Clamp for HELIAX® FiberFeed® Cables

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Hoisting grip
Ordering Note CommScope® Standard Product in Europe

General Specifications

Attachment Spacing Intervals 60.96 m | 200 ft
Hoisting Grip Type Lace-up hoisting grip
Support Clamp Included
Tool Type Hoisting grip

Dimensions

Grip Length, minimum 431.8 mm | 17 in
Leader Length, minimum 330.2 mm | 13 in
Nominal Size 7/8 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Pull Load Capacity 226.796 kg | 500 lb

Packaging and Weights

Height, packed 38.1 mm | 1.5 in
Width, packed 218.44 mm | 8.6 in
Length, packed 220.98 mm | 8.7 in
Packaging quantity 1
Weight, gross 0.22 kg | 0.485 lb

Product Classification

Product Type Hoisting grip
Ordering Note CommScope® Standard Product in Europe

General Specifications

Attachment Spacing Intervals 60.96 m | 200 ft
Hoisting Grip Type Lace-up hoisting grip
Support Clamp Included
Tool Type Hoisting grip

Dimensions

Grip Length, minimum 431.8 mm | 17 in
Leader Length, minimum 330.2 mm | 13 in
Nominal Size 7/8 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Pull Load Capacity 226.796 kg | 500 lb

Packaging and Weights

Height, packed 38.1 mm | 1.5 in
Width, packed 218.44 mm | 8.6 in
Length, packed 220.98 mm | 8.7 in
Packaging quantity 1
Weight, gross 0.22 kg | 0.485 lb