Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

26985A

Lace-up Hoisting Grip for 3 in coaxial cable and elliptical waveguide 28 and 34
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Hoisting grip
Ordering Note CommScope® non-standard product

General Specifications

Attachment Spacing Intervals 200 ft | 60.96 m
Cable Type Corrugated | Elliptical waveguide
Hoisting Grip Type Lace-up hoisting grip
Support Clamp Not included
Tool Type Hoisting grip

Dimensions

Grip Length, minimum 30 in | 762 mm
Leader Length, minimum 18 in | 457.2 mm
Nominal Size 3 in
Waveguide Size WR229 | WG11 | R40

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Tin-coated bronze

Mechanical Specifications

Pull Load Capacity 500 lb | 226.796 kg

Packaging and Weights

Packaging quantity 1
Weight, gross 1.43 kg | 3.153 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Hoisting grip
Ordering Note CommScope® non-standard product

General Specifications

Attachment Spacing Intervals 200 ft | 60.96 m
Cable Type Corrugated | Elliptical waveguide
Hoisting Grip Type Lace-up hoisting grip
Support Clamp Not included
Tool Type Hoisting grip

Dimensions

Grip Length, minimum 30 in | 762 mm
Leader Length, minimum 18 in | 457.2 mm
Nominal Size 3 in
Waveguide Size WR229 | WG11 | R40

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Tin-coated bronze

Mechanical Specifications

Pull Load Capacity 500 lb | 226.796 kg

Packaging and Weights

Packaging quantity 1
Weight, gross 1.43 kg | 3.153 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category