Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

34759

Lace-up Hoisting Grip for 4 in coaxial cable and elliptical waveguide 17 and 20
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Hoisting grip
Ordering Note CommScope® non-standard product

General Specifications

Attachment Spacing Intervals 60.96 m | 200 ft
Cable Type Corrugated | Elliptical waveguide
Hoisting Grip Type Lace-up hoisting grip
Support Clamp Not included
Tool Type Hoisting grip

Dimensions

Grip Length, minimum 965.2 mm | 38 in
Leader Length, minimum 508 mm | 20 in
Nominal Size 4 in
Waveguide Size WR430 | WG8 | R22

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Tin-coated bronze

Mechanical Specifications

Pull Load Capacity 226.796 kg | 500 lb

Packaging and Weights

Packaging quantity 1
Weight, gross 1.56 kg | 3.439 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Hoisting grip
Ordering Note CommScope® non-standard product

General Specifications

Attachment Spacing Intervals 60.96 m | 200 ft
Cable Type Corrugated | Elliptical waveguide
Hoisting Grip Type Lace-up hoisting grip
Support Clamp Not included
Tool Type Hoisting grip

Dimensions

Grip Length, minimum 965.2 mm | 38 in
Leader Length, minimum 508 mm | 20 in
Nominal Size 4 in
Waveguide Size WR430 | WG8 | R22

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Tin-coated bronze

Mechanical Specifications

Pull Load Capacity 226.796 kg | 500 lb

Packaging and Weights

Packaging quantity 1
Weight, gross 1.56 kg | 3.439 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category