L2SGRIP
Base Product: SGRIP-SERIES-HOISTING
Support Hoisting Grip with clamp for 0.4-0.56 in (10.2-14.2 mm) coaxial cable
Specifications
Product Classification
Product Type | Hoisting grip |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Attachment Spacing Intervals | 60.96 m | 200 ft |
Hoisting Grip Type | Support hoisting grip |
Installation Tool | Required, not included |
Support Clamp | Included |
Tool Type | Hoisting grip |
Dimensions
Grip Length, minimum | 101.6 mm | 4 in |
Leader Length, minimum | 152.4 mm | 6 in |
Compatible Diameter, maximum | 14.2 mm | 0.559 in |
Compatible Diameter, minimum | 10.2 mm | 0.402 in |
Nominal Size | 3/8 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Stainless steel | Tin-coated bronze |
Mechanical Specifications
Pull Load Capacity | 158.757 kg | 350 lb |
Packaging and Weights
Height, packed | 25.4 mm | 1 in |
Width, packed | 177.8 mm | 7 in |
Length, packed | 127 mm | 5 in |
Packaging quantity | 1 |
Weight, gross | 0.3 kg | 0.661 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Hoisting grip |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Attachment Spacing Intervals | 60.96 m | 200 ft |
Hoisting Grip Type | Support hoisting grip |
Installation Tool | Required, not included |
Support Clamp | Included |
Tool Type | Hoisting grip |
Dimensions
Grip Length, minimum | 101.6 mm | 4 in |
Leader Length, minimum | 152.4 mm | 6 in |
Compatible Diameter, maximum | 14.2 mm | 0.559 in |
Compatible Diameter, minimum | 10.2 mm | 0.402 in |
Nominal Size | 3/8 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Stainless steel | Tin-coated bronze |
Mechanical Specifications
Pull Load Capacity | 158.757 kg | 350 lb |
Packaging and Weights
Height, packed | 25.4 mm | 1 in |
Width, packed | 177.8 mm | 7 in |
Length, packed | 127 mm | 5 in |
Packaging quantity | 1 |
Weight, gross | 0.3 kg | 0.661 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse