Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

L45SGRIP

Support Hoisting Grip for 5/8 in coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Hoisting grip
Ordering Note CommScope® non-standard product

General Specifications

Attachment Spacing Intervals 60.96 m | 200 ft
Hoisting Grip Type Support hoisting grip
Installation Tool Required, not included
Support Clamp Included
Tool Type Hoisting grip

Dimensions

Grip Length, minimum 254 mm | 10 in
Leader Length, minimum 304.8 mm | 12 in
Nominal Size 5/8 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Pull Load Capacity 226.796 kg | 500 lb

Packaging and Weights

Packaging quantity 1
Weight, gross 0.3 kg | 0.661 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Hoisting grip
Ordering Note CommScope® non-standard product

General Specifications

Attachment Spacing Intervals 60.96 m | 200 ft
Hoisting Grip Type Support hoisting grip
Installation Tool Required, not included
Support Clamp Included
Tool Type Hoisting grip

Dimensions

Grip Length, minimum 254 mm | 10 in
Leader Length, minimum 304.8 mm | 12 in
Nominal Size 5/8 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Pull Load Capacity 226.796 kg | 500 lb

Packaging and Weights

Packaging quantity 1
Weight, gross 0.3 kg | 0.661 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category