107132
Hardware Kit for PDR100 or UDR100 flange
Specifications
Product Classification
Product Type | Flange hardware kit |
General Specifications
Compatible Interface | PDR100 | UDR100 |
Thread Size | M4 |
Dimensions
Waveguide Size | WR90 | WG16 | R100 |
Packaging and Weights
Height, packed | 5.08 mm | 0.2 in |
Width, packed | 177.8 mm | 7 in |
Length, packed | 127 mm | 5 in |
Included | Flange gasket | Hex nuts | Lock washers | Socket head cap screws |
Packaging quantity | 1 |
Weight, gross | 0.032 kg | 0.07 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Flange hardware kit |
General Specifications
Compatible Interface | PDR100 | UDR100 |
Thread Size | M4 |
Dimensions
Waveguide Size | WR90 | WG16 | R100 |
Packaging and Weights
Height, packed | 5.08 mm | 0.2 in |
Width, packed | 177.8 mm | 7 in |
Length, packed | 127 mm | 5 in |
Included | Flange gasket | Hex nuts | Lock washers | Socket head cap screws |
Packaging quantity | 1 |
Weight, gross | 0.032 kg | 0.07 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse