107709
Hardware Kit for PDR48 or UDR48 flange
Specifications
Product Classification
Product Type | Flange hardware kit |
General Specifications
Compatible Interface | PDR48 | UDR48 |
Thread Size | M6 |
Dimensions
Waveguide Size | WR187 | WG12 | R48 |
Packaging and Weights
Height, packed | 12.7 mm | 0.5 in |
Width, packed | 101.6 mm | 4 in |
Length, packed | 152.4 mm | 6 in |
Included | Flange gasket | Hex nuts | Hex screws | Lock washers |
Packaging quantity | 1 |
Weight, gross | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Flange hardware kit |
General Specifications
Compatible Interface | PDR48 | UDR48 |
Thread Size | M6 |
Dimensions
Waveguide Size | WR187 | WG12 | R48 |
Packaging and Weights
Height, packed | 12.7 mm | 0.5 in |
Width, packed | 101.6 mm | 4 in |
Length, packed | 152.4 mm | 6 in |
Included | Flange gasket | Hex nuts | Hex screws | Lock washers |
Packaging quantity | 1 |
Weight, gross | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse