209797
Self-locking Hanger Flange, imperial
Specifications
Product Classification
Product Type | Hanger flange |
Dimensions
Height | 1.778 mm | 0.07 in |
Width | 10.414 mm | 0.41 in |
Length | 23.368 mm | 0.92 in |
Nominal Size | 1-1/4 in | 1-5/8 in | 1/2 in | 7/8 in |
Material Specifications
Material Type | Stainless steel 316 |
Packaging and Weights
Height, packed | 2.54 mm | 0.1 in |
Width, packed | 200.66 mm | 7.9 in |
Length, packed | 226.06 mm | 8.9 in |
Packaging quantity | 10 |
Weight, gross | 0.032 kg | 0.07 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hanger flange |
Dimensions
Height | 1.778 mm | 0.07 in |
Width | 10.414 mm | 0.41 in |
Length | 23.368 mm | 0.92 in |
Nominal Size | 1-1/4 in | 1-5/8 in | 1/2 in | 7/8 in |
Material Specifications
Material Type | Stainless steel 316 |
Packaging and Weights
Height, packed | 2.54 mm | 0.1 in |
Width, packed | 200.66 mm | 7.9 in |
Length, packed | 226.06 mm | 8.9 in |
Packaging quantity | 10 |
Weight, gross | 0.032 kg | 0.07 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse