Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

243095-2G

Base Product: INST-HDW

Galvanized Hardware Kit for 1-1/4 in or 1-5/8 in Double Click-on Hangers, includes 3/8 in bolts and hardware

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Hardware kit
Ordering Note CommScope® standard product in the United States and Canada

General Specifications

Thread Size 3/8 in

Dimensions

Maximum Stack Height 3
Length 247.65 mm | 9.75 in
Nominal Size 1-1/4 in | 1-5/8 in

Material Specifications

Material Type Galvanized steel

Packaging and Weights

Height, packed 254 mm | 10 in
Width, packed 88.9 mm | 3.5 in
Length, packed 88.900 mm | 3.5 in
Included Forty flat washers | Forty lock washers | Ten 3/8 in threaded rods | Twenty hex nuts
Packaging quantity 10
Weight, gross 1.361 kg | 3 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Hardware kit
Ordering Note CommScope® standard product in the United States and Canada

General Specifications

Thread Size 3/8 in

Dimensions

Maximum Stack Height 3
Length 247.65 mm | 9.75 in
Nominal Size 1-1/4 in | 1-5/8 in

Material Specifications

Material Type Galvanized steel

Packaging and Weights

Height, packed 254 mm | 10 in
Width, packed 88.9 mm | 3.5 in
Length, packed 88.900 mm | 3.5 in
Included Forty flat washers | Forty lock washers | Ten 3/8 in threaded rods | Twenty hex nuts
Packaging quantity 10
Weight, gross 1.361 kg | 3 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse