Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

245650A-40

40 mm Wood Screw for Self-locking Hanger only

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Screw

General Specifications

Thread Size 4.5 mm

Dimensions

Length 40.132 mm | 1.58 in
Nominal Size 1-1/4 in | 1-5/8 in | 1/2 in | 7/8 in

Material Specifications

Material Type Stainless steel 316

Packaging and Weights

Height, packed 93.98 mm | 3.7 in
Width, packed 50.8 mm | 2 in
Length, packed 134.62 mm | 5.3 in
Packaging quantity 100
Weight, gross 0.549 kg | 1.21 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Screw

General Specifications

Thread Size 4.5 mm

Dimensions

Length 40.132 mm | 1.58 in
Nominal Size 1-1/4 in | 1-5/8 in | 1/2 in | 7/8 in

Material Specifications

Material Type Stainless steel 316

Packaging and Weights

Height, packed 93.98 mm | 3.7 in
Width, packed 50.8 mm | 2 in
Length, packed 134.62 mm | 5.3 in
Packaging quantity 100
Weight, gross 0.549 kg | 1.21 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification