33544-10
Connector Reattachment Kit for elliptical waveguide 17
Specifications
Product Classification
Product Type | Connector kit |
Ordering Note | CommScope® non-standard product |
General Specifications
Cable Family | EW17 |
Dimensions
Waveguide Size | WR430 | WG8 | R22 |
Packaging and Weights
Height, packed | 139.7 mm | 5.5 in |
Width, packed | 139.7 mm | 5.5 in |
Length, packed | 25.4 mm | 1 in |
Included | Silicone grease | Three gaskets |
Weight, gross | 0.068 kg | 0.15 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Connector kit |
Ordering Note | CommScope® non-standard product |
General Specifications
Cable Family | EW17 |
Dimensions
Waveguide Size | WR430 | WG8 | R22 |
Packaging and Weights
Height, packed | 139.7 mm | 5.5 in |
Width, packed | 139.7 mm | 5.5 in |
Length, packed | 25.4 mm | 1 in |
Included | Silicone grease | Three gaskets |
Weight, gross | 0.068 kg | 0.15 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse