33544-16
Connector Reattachment Kit
Specifications
Specifications
Product Classification
Product Type | Connector kit |
Packaging and Weights
Height, packed | 114.3 mm | 4.5 in |
Width, packed | 83.82 mm | 3.3 in |
Length, packed | 25.4 mm | 1 in |
Included | One gasket | Silicone grease | Two o-rings |
Packaging quantity | 1 |
Weight, gross | 0.041 kg | 0.09 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Connector kit |
Packaging and Weights
Height, packed | 114.3 mm | 4.5 in |
Width, packed | 83.82 mm | 3.3 in |
Length, packed | 25.4 mm | 1 in |
Included | One gasket | Silicone grease | Two o-rings |
Packaging quantity | 1 |
Weight, gross | 0.041 kg | 0.09 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse