33544-38
Connector Reattachment Kit for elliptical waveguide 52
Specifications
Product Classification
Product Type | Connector kit |
General Specifications
Cable Family | EW52 |
Dimensions
Waveguide Size | WR159 | WG13 | R58 |
Packaging and Weights
Height, packed | 127 mm | 5 in |
Width, packed | 101.6 mm | 4 in |
Length, packed | 43.18 mm | 1.7 in |
Included | Saw guide | Silicone grease | Three o-rings | Two gaskets |
Packaging quantity | 1 |
Weight, gross | 0.068 kg | 0.15 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Connector kit |
General Specifications
Cable Family | EW52 |
Dimensions
Waveguide Size | WR159 | WG13 | R58 |
Packaging and Weights
Height, packed | 127 mm | 5 in |
Width, packed | 101.6 mm | 4 in |
Length, packed | 43.18 mm | 1.7 in |
Included | Saw guide | Silicone grease | Three o-rings | Two gaskets |
Packaging quantity | 1 |
Weight, gross | 0.068 kg | 0.15 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse