45592-1127
Base Product: 455-SERIES-HARDWARE-KITS
Hardware Kit for EW127A Splice
Specifications
Product Classification
Product Type | Hardware kit |
General Specifications
Cable Family | EW127A |
Thread Size | #10 | M10 |
Packaging and Weights
Included | Four hexsock bolts | Four slot head screws | Four split washers | One o-ring | Silicone grease | Two gaskets |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Hardware kit |
General Specifications
Cable Family | EW127A |
Thread Size | #10 | M10 |
Packaging and Weights
Included | Four hexsock bolts | Four slot head screws | Four split washers | One o-ring | Silicone grease | Two gaskets |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse