45594-152A
Hardware Kit for 152 or 252 Connectors
Specifications
Specifications
Product Classification
Product Type | Hardware kit |
General Specifications
Cable Family | EW52 |
Thread Size | #10 | M10 |
Packaging and Weights
Height, packed | 127 mm | 5 in |
Width, packed | 101.6 mm | 4 in |
Length, packed | 33.02 mm | 1.3 in |
Included | Compression ring o-ring | EW gasket | Hex screws | Lock washers | Screw wrench | Silicone grease | Socket head cap screws | Two flare ring screws |
Packaging quantity | 1 |
Weight, gross | 0.068 kg | 0.15 lb |
Product Classification
Product Type | Hardware kit |
General Specifications
Cable Family | EW52 |
Thread Size | #10 | M10 |
Packaging and Weights
Height, packed | 127 mm | 5 in |
Width, packed | 101.6 mm | 4 in |
Length, packed | 33.02 mm | 1.3 in |
Included | Compression ring o-ring | EW gasket | Hex screws | Lock washers | Screw wrench | Silicone grease | Socket head cap screws | Two flare ring screws |
Packaging quantity | 1 |
Weight, gross | 0.068 kg | 0.15 lb |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse