Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

45594-164A

Hardware Kit for 164 Connectors

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Hardware kit

General Specifications

Cable Family EW64
Thread Size #10 | M10

Packaging and Weights

Height, packed 127 mm | 5 in
Width, packed 101.6 mm | 4 in
Length, packed 33.02 mm | 1.3 in
Included One gasket | One o-ring | Silicone grease | Six hexsock bolts | Six split washers | Two slot head screws
Packaging quantity 1
Weight, gross 0.068 kg | 0.15 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Hardware kit

General Specifications

Cable Family EW64
Thread Size #10 | M10

Packaging and Weights

Height, packed 127 mm | 5 in
Width, packed 101.6 mm | 4 in
Length, packed 33.02 mm | 1.3 in
Included One gasket | One o-ring | Silicone grease | Six hexsock bolts | Six split washers | Two slot head screws
Packaging quantity 1
Weight, gross 0.068 kg | 0.15 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification