Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

SVSS1

Base Product: INST-HDW

HomeConnect® Security Sleeve, unthreaded

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Sleeve
Product Brand HomeConnect®

General Specifications

Device Type Hardware
Application Prevents tampering with cable connections, specifically the "F" connectors

Material Specifications

Material Type Brass

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)

Packaging and Weights

Height, packed 190.5 mm | 7.5 in
Width, packed 241.3 mm | 9.5 in
Length, packed 330.2 mm | 13 in
Carton Quantity 2500
Weight, gross 26.308 kg | 58 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Sleeve
Product Brand HomeConnect®

General Specifications

Device Type Hardware
Application Prevents tampering with cable connections, specifically the "F" connectors

Material Specifications

Material Type Brass

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)

Packaging and Weights

Height, packed 190.5 mm | 7.5 in
Width, packed 241.3 mm | 9.5 in
Length, packed 330.2 mm | 13 in
Carton Quantity 2500
Weight, gross 26.308 kg | 58 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse