78-HPT
Base Product: MANUAL-PREP-TOOLS
EZfit® Manual Cable Preparation Tool for 7/8 in coaxial cable
Specifications
Product Classification
Product Type | Tool |
Product Brand | EZfit® |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Prepares cable for connector attachment |
Combination Blades Included | 2 |
Cutting Blade Life | 150 cable preparations |
Jacket Blades Included | 1 |
Tool Type | Manual cable preparation tool |
Dimensions
Nominal Size | 7/8 in |
Wrench Opening | 0.000 mm | 0 in |
Material Specifications
Material Type | Engineered plastic |
Material Type, Blade | Hardened tool steel |
Mechanical Specifications
Torque Value | 0.000 N-m | 0 in lb |
Packaging and Weights
Height, packed | 144.78 mm | 5.7 in |
Width, packed | 83.82 mm | 3.3 in |
Length, packed | 88.9 mm | 3.5 in |
Included | One AVA5-50 tool bit | One FXL-780 tool bit | One cutting tool body | One hex wrench | Ten saw guides |
Packaging quantity | 1 |
Weight, gross | 0.27 kg | 0.595 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Tool |
Product Brand | EZfit® |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Prepares cable for connector attachment |
Combination Blades Included | 2 |
Cutting Blade Life | 150 cable preparations |
Jacket Blades Included | 1 |
Tool Type | Manual cable preparation tool |
Dimensions
Nominal Size | 7/8 in |
Wrench Opening | 0.000 mm | 0 in |
Material Specifications
Material Type | Engineered plastic |
Material Type, Blade | Hardened tool steel |
Mechanical Specifications
Torque Value | 0.000 N-m | 0 in lb |
Packaging and Weights
Height, packed | 144.78 mm | 5.7 in |
Width, packed | 83.82 mm | 3.3 in |
Length, packed | 88.9 mm | 3.5 in |
Included | One AVA5-50 tool bit | One FXL-780 tool bit | One cutting tool body | One hex wrench | Ten saw guides |
Packaging quantity | 1 |
Weight, gross | 0.27 kg | 0.595 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse