EZW-7812
Combination Tool for 1/2 in and 7/8 in EZfit® connectors
Specifications
Specifications
Product Classification
Product Type | Tool |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Aids in field installation of connectors |
Tool Type | Combination tool |
Dimensions
Nominal Size | 1/2 in | 7/8 in |
Wrench Opening | 17.272 mm | 0.68 in | 20.32 mm | 0.8 in | 34.29 mm | 1.35 in |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 66.04 mm | 2.6 in |
Length, packed | 238.76 mm | 9.4 in |
Packaging quantity | 1 |
Weight, gross | 0.47 kg | 1.036 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Tool |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Aids in field installation of connectors |
Tool Type | Combination tool |
Dimensions
Nominal Size | 1/2 in | 7/8 in |
Wrench Opening | 17.272 mm | 0.68 in | 20.32 mm | 0.8 in | 34.29 mm | 1.35 in |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 66.04 mm | 2.6 in |
Length, packed | 238.76 mm | 9.4 in |
Packaging quantity | 1 |
Weight, gross | 0.47 kg | 1.036 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse