Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

GKT-BK512

Base Product: GROUNDING-KIT-PREP-TOOLS

Replacement Blade Kit for GKT-78A and GKT-L4A grounding kit preparation tools

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Tool accessory
Ordering Note CommScope® non-standard product

General Specifications

Application Cutting blade
Cutting Blade Life 150 cable preparations
Cutting Blades Included 1
Tool Type Cutting blade

Dimensions

Nominal Size 1/2 in | 7/8 in

Material Specifications

Material Type Steel

Packaging and Weights

Height, packed 152.4 mm | 6 in
Width, packed 203.2 mm | 8 in
Length, packed 25.4 mm | 1 in
Packaging quantity 1
Weight, gross 0.07 kg | 0.154 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Tool accessory
Ordering Note CommScope® non-standard product

General Specifications

Application Cutting blade
Cutting Blade Life 150 cable preparations
Cutting Blades Included 1
Tool Type Cutting blade

Dimensions

Nominal Size 1/2 in | 7/8 in

Material Specifications

Material Type Steel

Packaging and Weights

Height, packed 152.4 mm | 6 in
Width, packed 203.2 mm | 8 in
Length, packed 25.4 mm | 1 in
Packaging quantity 1
Weight, gross 0.07 kg | 0.154 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification