Warning Icon
For other alternatives, please contact us for more information.
245311
Saw Guide for elliptical waveguide 52, 63, 64, and 77
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications
Product Classification
Product Type | Saw guide |
General Specifications
Application | Ensures proper cut-off length for flare |
Tool Type | Saw guide |
Dimensions
Waveguide Size | WR112 | WG15 | R84 | WR137 | WG14 | R70 | WR159 | WG13 | R58 |
Packaging and Weights
Height, packed | 10 cm | 3.937 in |
Width, packed | 0.3 cm | 0.118 in |
Length, packed | 10 cm | 3.937 in |
Packaging quantity | 1 |
Weight, gross | 0.02 kg | 0.044 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Saw guide |
General Specifications
Application | Ensures proper cut-off length for flare |
Tool Type | Saw guide |
Dimensions
Waveguide Size | WR112 | WG15 | R84 | WR137 | WG14 | R70 | WR159 | WG13 | R58 |
Packaging and Weights
Height, packed | 10 cm | 3.937 in |
Width, packed | 0.3 cm | 0.118 in |
Length, packed | 10 cm | 3.937 in |
Packaging quantity | 1 |
Weight, gross | 0.02 kg | 0.044 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Related Products and Accessories
Related Products
Antennas
-
152DZ Splice for elliptical waveguide 52
-
152SE Fixed-tuned CPR159G for elliptical waveguide 52
-
163DZ Splice for elliptical waveguide 63
-
164DZ Splice for elliptical waveguide 64
-
164SE Fixed-tuned CPR137G for elliptical waveguide 64
-
164SEM Fixed-tuned PDR70 for elliptical waveguide 64
-
177DZ Splice for elliptical waveguide 77
-
177SC Fixed-tuned UG-51/U for elliptical waveguide 77
-
177SCM Fixed-tuned PBR84 for elliptical waveguide 77
-
177SE Fixed-tuned CPR112G for elliptical waveguide 77
-
177SEM Fixed-tuned PDR84 for elliptical waveguide 77
-
190SE Fixed-tuned CPR90G for elliptical waveguide 90
-
190SEM Fixed-tuned PDR100 for elliptical waveguide 90
-
264SE Fixed-tuned CPR112G for elliptical waveguide 64
-
264SEM Fixed-tuned PDR84 for elliptical waveguide 64
-
277SEM Fixed-tuned PDR70 for elliptical waveguide 77
-
222040-1 EWP63S, HELIAX® Super Premium Elliptical Waveguide, 6.425–7.125 GHz, unjacketed
-
222040-3 EWP52S, HELIAX® Super Premium Elliptical Waveguide, 5.925–6.425 GHz, unjacketed
-
222040-6 EWP77-71W, HELIAX® Premium Elliptical Waveguide, 7.125–8.5 GHz, unjacketed
-
222040-9 EWP64-65, HELIAX® Premium Elliptical Waveguide, 6.425–7.125 GHz, unjacketed
-
35409-18 EWP63S, HELIAX® Super Premium Elliptical Waveguide, 6.425–7.125 GHz, black non-halogenated, fire retardant polyolefin jacket
-
35409-19 EW63, HELIAX® Standard Elliptical Waveguide, 5.925–7.125 GHz, black non-halogenated, fire retardant polyolefin jacket
-
35409-20 EWP52-59, HELIAX® Premium Elliptical Waveguide, 5.925–6.425 GHz, black non-halogenated, fire retardant polyolefin jacket
-
35409-22 EW77, HELIAX® Standard Elliptical Waveguide, 7.125–8.5 GHz, black non-halogenated, fire retardant polyolefin jacket
-
35409-24 EWP77-71W, HELIAX® Premium Elliptical Waveguide, 7.125–8.5 GHz, black non-halogenated, fire retardant polyolefin jacket
-
EW52 EW52, HELIAX® Standard Elliptical Waveguide, 5.6–6.425 GHz, black PE jacket
-
EW63 EW63, HELIAX® Standard Elliptical Waveguide, 5.925–7.125 GHz, black PE jacket
-
EW64 EW64, HELIAX® Standard Elliptical Waveguide, 6.425–7.75 GHz, black PE jacket
-
EW77 EW77, HELIAX® Standard Elliptical Waveguide, 7.125–8.5 GHz, black PE jacket
-
EWP52-50 EWP52, HELIAX® Premium Elliptical Waveguide, 5.0–5.85 GHz, black PE jacket
-
EWP52-56 EWP52, HELIAX® Premium Elliptical Waveguide, 5.6–6.2 GHz, black PE jacket
-
EWP52-56W EWP52, HELIAX® Premium Elliptical Waveguide, 5.6–6.425 GHz, black PE jacket
-
EWP52-58 EWP52, HELIAX® Premium Elliptical Waveguide, 5.725–6.425 GHz, black PE jacket
-
EWP52-59 EWP52, HELIAX® Premium Elliptical Waveguide, 5.925–6.425 GHz, black PE jacket
-
EWP52S EWP52, HELIAX® Super Premium Elliptical Waveguide, 5.925–6.425 GHz, black PE jacket
-
EWP63-57W EWP63, HELIAX® Premium Elliptical Waveguide, 5.725–7.125 GHz, black PE jacket
-
EWP63-59 EWP63, HELIAX® Premium Elliptical Waveguide, 5.925–6.575 GHz, black PE jacket
-
EWP63-59W EWP63, HELIAX® Premium Elliptical Waveguide, 5.8–7.125 GHz, black PE jacket
-
EWP63-65 EWP63, HELIAX® Premium Elliptical Waveguide, 6.425–7.125 GHz, black PE jacket
-
EWP63-65N EWP63, HELIAX® Premium Elliptical Waveguide, 6.525–6.875 GHz, black PE jacket
-
EWP63S EWP63, HELIAX® Super Premium Elliptical Waveguide, 6.425–7.125 GHz, black PE jacket
-
EWP64-65 EWP64, HELIAX® Premium Elliptical Waveguide, 6.425–7.125 GHz, black PE jacket
-
EWP64-71 EWP64, HELIAX® Premium Elliptical Waveguide, 7.125–7.75 GHz, black PE jacket
-
EWP77-71 EWP77, HELIAX® Premium Elliptical Waveguide, 7.125–7.75 GHz, black PE jacket
-
EWP77-71W EWP77, HELIAX® Premium Elliptical Waveguide, 7.125–8.5 GHz, black PE jacket
-
EWP77-77 EWP77, HELIAX® Premium Elliptical Waveguide, 7.725–8.5 GHz, black PE jacket
Cables
-
222040-1 EWP63S, HELIAX® Super Premium Elliptical Waveguide, 6.425–7.125 GHz, unjacketed
-
222040-3 EWP52S, HELIAX® Super Premium Elliptical Waveguide, 5.925–6.425 GHz, unjacketed
-
222040-6 EWP77-71W, HELIAX® Premium Elliptical Waveguide, 7.125–8.5 GHz, unjacketed
-
222040-9 EWP64-65, HELIAX® Premium Elliptical Waveguide, 6.425–7.125 GHz, unjacketed
-
35409-18 EWP63S, HELIAX® Super Premium Elliptical Waveguide, 6.425–7.125 GHz, black non-halogenated, fire retardant polyolefin jacket
-
35409-19 EW63, HELIAX® Standard Elliptical Waveguide, 5.925–7.125 GHz, black non-halogenated, fire retardant polyolefin jacket
-
35409-20 EWP52-59, HELIAX® Premium Elliptical Waveguide, 5.925–6.425 GHz, black non-halogenated, fire retardant polyolefin jacket
-
35409-22 EW77, HELIAX® Standard Elliptical Waveguide, 7.125–8.5 GHz, black non-halogenated, fire retardant polyolefin jacket
-
35409-24 EWP77-71W, HELIAX® Premium Elliptical Waveguide, 7.125–8.5 GHz, black non-halogenated, fire retardant polyolefin jacket
-
EW52 EW52, HELIAX® Standard Elliptical Waveguide, 5.6–6.425 GHz, black PE jacket
-
EW63 EW63, HELIAX® Standard Elliptical Waveguide, 5.925–7.125 GHz, black PE jacket
-
EW64 EW64, HELIAX® Standard Elliptical Waveguide, 6.425–7.75 GHz, black PE jacket
-
EW77 EW77, HELIAX® Standard Elliptical Waveguide, 7.125–8.5 GHz, black PE jacket
-
EWP52-50 EWP52, HELIAX® Premium Elliptical Waveguide, 5.0–5.85 GHz, black PE jacket
-
EWP52-56 EWP52, HELIAX® Premium Elliptical Waveguide, 5.6–6.2 GHz, black PE jacket
-
EWP52-56W EWP52, HELIAX® Premium Elliptical Waveguide, 5.6–6.425 GHz, black PE jacket
-
EWP52-58 EWP52, HELIAX® Premium Elliptical Waveguide, 5.725–6.425 GHz, black PE jacket
-
EWP52-59 EWP52, HELIAX® Premium Elliptical Waveguide, 5.925–6.425 GHz, black PE jacket
-
EWP52S EWP52, HELIAX® Super Premium Elliptical Waveguide, 5.925–6.425 GHz, black PE jacket
-
EWP63-57W EWP63, HELIAX® Premium Elliptical Waveguide, 5.725–7.125 GHz, black PE jacket
-
EWP63-59 EWP63, HELIAX® Premium Elliptical Waveguide, 5.925–6.575 GHz, black PE jacket
-
EWP63-59W EWP63, HELIAX® Premium Elliptical Waveguide, 5.8–7.125 GHz, black PE jacket
-
EWP63-65 EWP63, HELIAX® Premium Elliptical Waveguide, 6.425–7.125 GHz, black PE jacket
-
EWP63-65N EWP63, HELIAX® Premium Elliptical Waveguide, 6.525–6.875 GHz, black PE jacket
-
EWP63S EWP63, HELIAX® Super Premium Elliptical Waveguide, 6.425–7.125 GHz, black PE jacket
-
EWP64-65 EWP64, HELIAX® Premium Elliptical Waveguide, 6.425–7.125 GHz, black PE jacket
-
EWP64-71 EWP64, HELIAX® Premium Elliptical Waveguide, 7.125–7.75 GHz, black PE jacket
-
EWP77-71 EWP77, HELIAX® Premium Elliptical Waveguide, 7.125–7.75 GHz, black PE jacket
-
EWP77-71W EWP77, HELIAX® Premium Elliptical Waveguide, 7.125–8.5 GHz, black PE jacket
-
EWP77-77 EWP77, HELIAX® Premium Elliptical Waveguide, 7.725–8.5 GHz, black PE jacket
Connectors
-
152DZ Splice for elliptical waveguide 52
-
152SE Fixed-tuned CPR159G for elliptical waveguide 52
-
163DZ Splice for elliptical waveguide 63
-
164DZ Splice for elliptical waveguide 64
-
164SE Fixed-tuned CPR137G for elliptical waveguide 64
-
164SEM Fixed-tuned PDR70 for elliptical waveguide 64
-
177DZ Splice for elliptical waveguide 77
-
177SC Fixed-tuned UG-51/U for elliptical waveguide 77
-
177SCM Fixed-tuned PBR84 for elliptical waveguide 77
-
177SE Fixed-tuned CPR112G for elliptical waveguide 77
-
177SEM Fixed-tuned PDR84 for elliptical waveguide 77
-
190SE Fixed-tuned CPR90G for elliptical waveguide 90
-
190SEM Fixed-tuned PDR100 for elliptical waveguide 90
-
264SE Fixed-tuned CPR112G for elliptical waveguide 64
-
264SEM Fixed-tuned PDR84 for elliptical waveguide 64
-
277SEM Fixed-tuned PDR70 for elliptical waveguide 77
Structural Support, Tools & Accessories
-
33544-33 Connector Reattachment Kit for elliptical waveguide 63
-
33544-34 Connector Reattachment Kit for elliptical waveguide 77
-
33544-35 Connector Reattachment Kit for elliptical waveguide 64
-
33544-38 Connector Reattachment Kit for elliptical waveguide 52
-
45594-152B Hardware Kit for 152 or 252 Connectors
-
45594-163B Hardware Kit for 163 Connectors
Related Products
Antennas
-
152DZ Splice for elliptical waveguide 52
-
152SE Fixed-tuned CPR159G for elliptical waveguide 52
-
163DZ Splice for elliptical waveguide 63
-
164DZ Splice for elliptical waveguide 64
-
164SE Fixed-tuned CPR137G for elliptical waveguide 64
-
164SEM Fixed-tuned PDR70 for elliptical waveguide 64
-
177DZ Splice for elliptical waveguide 77
-
177SC Fixed-tuned UG-51/U for elliptical waveguide 77
-
177SCM Fixed-tuned PBR84 for elliptical waveguide 77
-
177SE Fixed-tuned CPR112G for elliptical waveguide 77
-
177SEM Fixed-tuned PDR84 for elliptical waveguide 77
-
190SE Fixed-tuned CPR90G for elliptical waveguide 90
-
190SEM Fixed-tuned PDR100 for elliptical waveguide 90
-
264SE Fixed-tuned CPR112G for elliptical waveguide 64
-
264SEM Fixed-tuned PDR84 for elliptical waveguide 64
-
277SEM Fixed-tuned PDR70 for elliptical waveguide 77
-
222040-1 EWP63S, HELIAX® Super Premium Elliptical Waveguide, 6.425–7.125 GHz, unjacketed
-
222040-3 EWP52S, HELIAX® Super Premium Elliptical Waveguide, 5.925–6.425 GHz, unjacketed
-
222040-6 EWP77-71W, HELIAX® Premium Elliptical Waveguide, 7.125–8.5 GHz, unjacketed
-
222040-9 EWP64-65, HELIAX® Premium Elliptical Waveguide, 6.425–7.125 GHz, unjacketed
-
35409-18 EWP63S, HELIAX® Super Premium Elliptical Waveguide, 6.425–7.125 GHz, black non-halogenated, fire retardant polyolefin jacket
-
35409-19 EW63, HELIAX® Standard Elliptical Waveguide, 5.925–7.125 GHz, black non-halogenated, fire retardant polyolefin jacket
-
35409-20 EWP52-59, HELIAX® Premium Elliptical Waveguide, 5.925–6.425 GHz, black non-halogenated, fire retardant polyolefin jacket
-
35409-22 EW77, HELIAX® Standard Elliptical Waveguide, 7.125–8.5 GHz, black non-halogenated, fire retardant polyolefin jacket
-
35409-24 EWP77-71W, HELIAX® Premium Elliptical Waveguide, 7.125–8.5 GHz, black non-halogenated, fire retardant polyolefin jacket
-
EW52 EW52, HELIAX® Standard Elliptical Waveguide, 5.6–6.425 GHz, black PE jacket
-
EW63 EW63, HELIAX® Standard Elliptical Waveguide, 5.925–7.125 GHz, black PE jacket
-
EW64 EW64, HELIAX® Standard Elliptical Waveguide, 6.425–7.75 GHz, black PE jacket
-
EW77 EW77, HELIAX® Standard Elliptical Waveguide, 7.125–8.5 GHz, black PE jacket
-
EWP52-50 EWP52, HELIAX® Premium Elliptical Waveguide, 5.0–5.85 GHz, black PE jacket
-
EWP52-56 EWP52, HELIAX® Premium Elliptical Waveguide, 5.6–6.2 GHz, black PE jacket
-
EWP52-56W EWP52, HELIAX® Premium Elliptical Waveguide, 5.6–6.425 GHz, black PE jacket
-
EWP52-58 EWP52, HELIAX® Premium Elliptical Waveguide, 5.725–6.425 GHz, black PE jacket
-
EWP52-59 EWP52, HELIAX® Premium Elliptical Waveguide, 5.925–6.425 GHz, black PE jacket
-
EWP52S EWP52, HELIAX® Super Premium Elliptical Waveguide, 5.925–6.425 GHz, black PE jacket
-
EWP63-57W EWP63, HELIAX® Premium Elliptical Waveguide, 5.725–7.125 GHz, black PE jacket
-
EWP63-59 EWP63, HELIAX® Premium Elliptical Waveguide, 5.925–6.575 GHz, black PE jacket
-
EWP63-59W EWP63, HELIAX® Premium Elliptical Waveguide, 5.8–7.125 GHz, black PE jacket
-
EWP63-65 EWP63, HELIAX® Premium Elliptical Waveguide, 6.425–7.125 GHz, black PE jacket
-
EWP63-65N EWP63, HELIAX® Premium Elliptical Waveguide, 6.525–6.875 GHz, black PE jacket
-
EWP63S EWP63, HELIAX® Super Premium Elliptical Waveguide, 6.425–7.125 GHz, black PE jacket
-
EWP64-65 EWP64, HELIAX® Premium Elliptical Waveguide, 6.425–7.125 GHz, black PE jacket
-
EWP64-71 EWP64, HELIAX® Premium Elliptical Waveguide, 7.125–7.75 GHz, black PE jacket
-
EWP77-71 EWP77, HELIAX® Premium Elliptical Waveguide, 7.125–7.75 GHz, black PE jacket
-
EWP77-71W EWP77, HELIAX® Premium Elliptical Waveguide, 7.125–8.5 GHz, black PE jacket
-
EWP77-77 EWP77, HELIAX® Premium Elliptical Waveguide, 7.725–8.5 GHz, black PE jacket
Cables
-
222040-1 EWP63S, HELIAX® Super Premium Elliptical Waveguide, 6.425–7.125 GHz, unjacketed
-
222040-3 EWP52S, HELIAX® Super Premium Elliptical Waveguide, 5.925–6.425 GHz, unjacketed
-
222040-6 EWP77-71W, HELIAX® Premium Elliptical Waveguide, 7.125–8.5 GHz, unjacketed
-
222040-9 EWP64-65, HELIAX® Premium Elliptical Waveguide, 6.425–7.125 GHz, unjacketed
-
35409-18 EWP63S, HELIAX® Super Premium Elliptical Waveguide, 6.425–7.125 GHz, black non-halogenated, fire retardant polyolefin jacket
-
35409-19 EW63, HELIAX® Standard Elliptical Waveguide, 5.925–7.125 GHz, black non-halogenated, fire retardant polyolefin jacket
-
35409-20 EWP52-59, HELIAX® Premium Elliptical Waveguide, 5.925–6.425 GHz, black non-halogenated, fire retardant polyolefin jacket
-
35409-22 EW77, HELIAX® Standard Elliptical Waveguide, 7.125–8.5 GHz, black non-halogenated, fire retardant polyolefin jacket
-
35409-24 EWP77-71W, HELIAX® Premium Elliptical Waveguide, 7.125–8.5 GHz, black non-halogenated, fire retardant polyolefin jacket
-
EW52 EW52, HELIAX® Standard Elliptical Waveguide, 5.6–6.425 GHz, black PE jacket
-
EW63 EW63, HELIAX® Standard Elliptical Waveguide, 5.925–7.125 GHz, black PE jacket
-
EW64 EW64, HELIAX® Standard Elliptical Waveguide, 6.425–7.75 GHz, black PE jacket
-
EW77 EW77, HELIAX® Standard Elliptical Waveguide, 7.125–8.5 GHz, black PE jacket
-
EWP52-50 EWP52, HELIAX® Premium Elliptical Waveguide, 5.0–5.85 GHz, black PE jacket
-
EWP52-56 EWP52, HELIAX® Premium Elliptical Waveguide, 5.6–6.2 GHz, black PE jacket
-
EWP52-56W EWP52, HELIAX® Premium Elliptical Waveguide, 5.6–6.425 GHz, black PE jacket
-
EWP52-58 EWP52, HELIAX® Premium Elliptical Waveguide, 5.725–6.425 GHz, black PE jacket
-
EWP52-59 EWP52, HELIAX® Premium Elliptical Waveguide, 5.925–6.425 GHz, black PE jacket
-
EWP52S EWP52, HELIAX® Super Premium Elliptical Waveguide, 5.925–6.425 GHz, black PE jacket
-
EWP63-57W EWP63, HELIAX® Premium Elliptical Waveguide, 5.725–7.125 GHz, black PE jacket
-
EWP63-59 EWP63, HELIAX® Premium Elliptical Waveguide, 5.925–6.575 GHz, black PE jacket
-
EWP63-59W EWP63, HELIAX® Premium Elliptical Waveguide, 5.8–7.125 GHz, black PE jacket
-
EWP63-65 EWP63, HELIAX® Premium Elliptical Waveguide, 6.425–7.125 GHz, black PE jacket
-
EWP63-65N EWP63, HELIAX® Premium Elliptical Waveguide, 6.525–6.875 GHz, black PE jacket
-
EWP63S EWP63, HELIAX® Super Premium Elliptical Waveguide, 6.425–7.125 GHz, black PE jacket
-
EWP64-65 EWP64, HELIAX® Premium Elliptical Waveguide, 6.425–7.125 GHz, black PE jacket
-
EWP64-71 EWP64, HELIAX® Premium Elliptical Waveguide, 7.125–7.75 GHz, black PE jacket
-
EWP77-71 EWP77, HELIAX® Premium Elliptical Waveguide, 7.125–7.75 GHz, black PE jacket
-
EWP77-71W EWP77, HELIAX® Premium Elliptical Waveguide, 7.125–8.5 GHz, black PE jacket
-
EWP77-77 EWP77, HELIAX® Premium Elliptical Waveguide, 7.725–8.5 GHz, black PE jacket
Connectors
-
152DZ Splice for elliptical waveguide 52
-
152SE Fixed-tuned CPR159G for elliptical waveguide 52
-
163DZ Splice for elliptical waveguide 63
-
164DZ Splice for elliptical waveguide 64
-
164SE Fixed-tuned CPR137G for elliptical waveguide 64
-
164SEM Fixed-tuned PDR70 for elliptical waveguide 64
-
177DZ Splice for elliptical waveguide 77
-
177SC Fixed-tuned UG-51/U for elliptical waveguide 77
-
177SCM Fixed-tuned PBR84 for elliptical waveguide 77
-
177SE Fixed-tuned CPR112G for elliptical waveguide 77
-
177SEM Fixed-tuned PDR84 for elliptical waveguide 77
-
190SE Fixed-tuned CPR90G for elliptical waveguide 90
-
190SEM Fixed-tuned PDR100 for elliptical waveguide 90
-
264SE Fixed-tuned CPR112G for elliptical waveguide 64
-
264SEM Fixed-tuned PDR84 for elliptical waveguide 64
-
277SEM Fixed-tuned PDR70 for elliptical waveguide 77
Structural Support, Tools & Accessories
-
33544-33 Connector Reattachment Kit for elliptical waveguide 63
-
33544-34 Connector Reattachment Kit for elliptical waveguide 77
-
33544-35 Connector Reattachment Kit for elliptical waveguide 64
-
33544-38 Connector Reattachment Kit for elliptical waveguide 52
-
45594-152B Hardware Kit for 152 or 252 Connectors
-
45594-163B Hardware Kit for 163 Connectors
Other Ways to Browse
Translation Download Request
You are about to download a machine translated document.
To prove you’re not a bot, solve this simple math problem.
The machine translated document is now available for download.