33586-11
Bending Tool Kit for elliptical waveguide 34
Specifications
Product Classification
Product Type | Bending tool kit |
General Specifications
Application | Makes proper E and H bends |
Tool Type | Bending tool |
Dimensions
Waveguide Size | WR229 | WG11 | R40 |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 165.1 cm | 65 in |
Width, packed | 50.8 cm | 20 in |
Length, packed | 15.2 cm | 5.984 in |
Packaging quantity | 1 |
Weight, gross | 18.14 kg | 39.992 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Bending tool kit |
General Specifications
Application | Makes proper E and H bends |
Tool Type | Bending tool |
Dimensions
Waveguide Size | WR229 | WG11 | R40 |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 165.1 cm | 65 in |
Width, packed | 50.8 cm | 20 in |
Length, packed | 15.2 cm | 5.984 in |
Packaging quantity | 1 |
Weight, gross | 18.14 kg | 39.992 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse