33586-9
Bending Tool Kit for elliptical waveguide 77
Specifications
Specifications
Product Classification
Product Type | Bending tool kit |
General Specifications
Application | Makes proper E and H bends |
Tool Type | Bending tool |
Dimensions
Waveguide Size | WR112 | WG15 | R84 |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 135.9 cm | 53.504 in |
Width, packed | 38.7 cm | 15.236 in |
Length, packed | 10.8 cm | 4.252 in |
Packaging quantity | 1 |
Weight, gross | 2.26 kg | 4.982 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Bending tool kit |
General Specifications
Application | Makes proper E and H bends |
Tool Type | Bending tool |
Dimensions
Waveguide Size | WR112 | WG15 | R84 |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 135.9 cm | 53.504 in |
Width, packed | 38.7 cm | 15.236 in |
Length, packed | 10.8 cm | 4.252 in |
Packaging quantity | 1 |
Weight, gross | 2.26 kg | 4.982 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse