700006117 | D-181755
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber Breakout Kit, outside plant cable
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Fiber breakout kit, rectangular |
Ordering Note | Order B sealant separately |
General Specifications
Application | Buffers approximately 100 fibers |
Color | Black |
Compatible Interface | LC | LC, keyed | SC | ST |
Dimensions
Tube Inner Diameter | 500 µm |
Tube Outer Diameter | 900 µm |
Material Specifications
Material Type, body | Acrylonitrile butadiene styrene (ABS) |
Material Type, tubing | PVC |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Packaging and Weights
Included | Buffer tubing, 900 micron, 210 ft | Clear PVC tubing, 1 ft, 0.234 in ID | Clear PVC tubing, 2 ft, 0.166 in ID | Clear PVC tubing, 25 ft, 0.095 in ID | Eight unit splitter with clear cover | Five syringes with applicator tipo | Heat shrink tubing, 2 ft, 0.187 in ID | Instruction sheet | Rosin bag | Six clear PVC tubes, 2 in, 0.294 in ID | Six unit splitter with clear cover | Wire marker book |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Fiber breakout kit, rectangular |
Ordering Note | Order B sealant separately |
General Specifications
Application | Buffers approximately 100 fibers |
Color | Black |
Compatible Interface | LC | LC, keyed | SC | ST |
Dimensions
Tube Inner Diameter | 500 µm |
Tube Outer Diameter | 900 µm |
Material Specifications
Material Type, body | Acrylonitrile butadiene styrene (ABS) |
Material Type, tubing | PVC |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Packaging and Weights
Included | Buffer tubing, 900 micron, 210 ft | Clear PVC tubing, 1 ft, 0.234 in ID | Clear PVC tubing, 2 ft, 0.166 in ID | Clear PVC tubing, 25 ft, 0.095 in ID | Eight unit splitter with clear cover | Five syringes with applicator tipo | Heat shrink tubing, 2 ft, 0.187 in ID | Instruction sheet | Rosin bag | Six clear PVC tubes, 2 in, 0.294 in ID | Six unit splitter with clear cover | Wire marker book |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse