760261732
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
CSAGKS Armored Cable Grounding clamp Kit
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Grounding kit |
General Specifications
| Application | Used to secure and ground one armored fiber optic cable |
Dimensions
| Cable Jacketing Removal Length, maximum | 31.75 mm | 1.25 in |
| Cable Jacketing Removal Length, minimum | 25.4 mm | 1 in |
| Compatible Diameter, maximum | 17.78 mm | 0.7 in |
| Compatible Diameter, minimum | 12.7 mm | 0.5 in |
Packaging and Weights
| Included | Clamp | Cover | Grounding hardware | Grounding strap |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Grounding kit |
General Specifications
| Application | Used to secure and ground one armored fiber optic cable |
Dimensions
| Cable Jacketing Removal Length, maximum | 31.75 mm | 1.25 in |
| Cable Jacketing Removal Length, minimum | 25.4 mm | 1 in |
| Compatible Diameter, maximum | 17.78 mm | 0.7 in |
| Compatible Diameter, minimum | 12.7 mm | 0.5 in |
Packaging and Weights
| Included | Clamp | Cover | Grounding hardware | Grounding strap |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
