Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

E09288-000 | SMOUV-1120-R1/8-02

  • Available in:
  • North America
  • EMEA
  • Latin America
  • Asia
  • Australia/New Zealand
SMOUV Fiber Optic Splice Heat Shrink Protective Sleeve for 8 ribbons
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Provide mechanical and environmental protection for fusion splices
  • Optimal design for simple and correct fiber entrance
  • Hot melt adhesive especially developed for optimal flow
  • Transparent heat shrinkable tube for simple installation verification
  • Short installation cycle and compatible with most common ovens
Specifications

Product Classification

Regional Availability North America | EMEA | Latin America | Asia | Australia/New Zealand
Product Type Fiber splice sleeve
Product Brand SMOUV®
Product Series SMOUV
Ordering Note Minimum order quantity (MOQ) is 1,000 pcs

General Specifications

Splicing Type Heat shrink, mass fusion

Dimensions

Length 42 mm | 1.654 in

Environmental Specifications

Environmental Space Outdoor | Indoor

Packaging and Weights

Packaging Type Bag | Carton

Outline Drawing

Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America | EMEA | Latin America | Asia | Australia/New Zealand
Product Type Fiber splice sleeve
Product Brand SMOUV®
Product Series SMOUV
Ordering Note Minimum order quantity (MOQ) is 1,000 pcs

General Specifications

Splicing Type Heat shrink, mass fusion

Dimensions

Length 42 mm | 1.654 in

Environmental Specifications

Environmental Space Outdoor | Indoor

Packaging and Weights

Packaging Type Bag | Carton
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Product Specification

Visio Stencil

Warranty

Building Information Modeling (BIM) Objects

Environment Health and Safety

Product Specification

Visio Stencil

Warranty

Other Ways to Browse

Browse by Category

Browse by Category