Warning Icon
This product was discontinued on: June 30, 2013

For other alternatives, please contact us for more information.

1 Replacement products available
  • UGBKIT-0412-T
    Tinned Copper Ground Buss Bar, 1/4 in x 4 in x 12 in (6.4 mm x 101.6 mm x 304.8 mm)

GGBKIT-0412

Galvanized steel ground Buss Bar, 1/4 in x 4 in x 12 in (6.4 mm x 101.6 mm x 304.8 mm)
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Grounding bar
Ordering Note CommScope® non-standard product

Dimensions

Height 101.6 mm | 4 in
Length 304.8 mm | 12 in
Material Thickness 6.35 mm | 0.25 in
Hole Size 7/16 in x 5/8 in | 7/16 in
Hole Distance, center to center 19.05 mm | 0.75 in

Material Specifications

Material Type Galvanized steel

Packaging and Weights

Height, packed 454.66 mm | 17.9 in
Width, packed 248.92 mm | 9.8 in
Length, packed 50.8 mm | 2 in
Included Universal hardware | Angle adapters | Mounting brackets | Insulators | Grounding bar
Packaging quantity 1
Weight, gross 3.36 kg | 7.408 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Grounding bar
Ordering Note CommScope® non-standard product

Dimensions

Height 101.6 mm | 4 in
Length 304.8 mm | 12 in
Material Thickness 6.35 mm | 0.25 in
Hole Size 7/16 in x 5/8 in | 7/16 in
Hole Distance, center to center 19.05 mm | 0.75 in

Material Specifications

Material Type Galvanized steel

Packaging and Weights

Height, packed 454.66 mm | 17.9 in
Width, packed 248.92 mm | 9.8 in
Length, packed 50.8 mm | 2 in
Included Universal hardware | Angle adapters | Mounting brackets | Insulators | Grounding bar
Packaging quantity 1
Weight, gross 3.36 kg | 7.408 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category