Warning Icon
This product was discontinued on: October 1, 2013

For other alternatives, please contact us for more information.

1 Replacement products available
  • UGBKIT-0424
    Copper Ground Buss Bar, 1/4 in x 4 in x 24 in (6.4 mm x 101.6 mm x 609.8 mm)

GGBKIT-0424

Galvanized steel ground Buss Bar, 1/4 in x 4 in x 24 in (6.4 mm x 101.6 mm x 609.8 mm)
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Grounding bar
Ordering Note CommScope® non-standard product

Dimensions

Height 101.6 mm | 4 in
Length 609.6 mm | 24 in
Material Thickness 6.35 mm | 0.25 in
Hole Size 7/16 in x 5/8 in | 7/16 in | 1/4 in
Hole Distance, center to center 19.05 mm | 0.75 in

Material Specifications

Material Type Galvanized steel

Packaging and Weights

Height, packed 655.32 mm | 25.8 in
Width, packed 248.92 mm | 9.8 in
Length, packed 50.8 mm | 2 in
Included Universal hardware | Mounting brackets | Grounding bar | Angle adapters | Insulators
Packaging quantity 1
Weight, gross 4.6 kg | 10.141 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Grounding bar
Ordering Note CommScope® non-standard product

Dimensions

Height 101.6 mm | 4 in
Length 609.6 mm | 24 in
Material Thickness 6.35 mm | 0.25 in
Hole Size 7/16 in x 5/8 in | 7/16 in | 1/4 in
Hole Distance, center to center 19.05 mm | 0.75 in

Material Specifications

Material Type Galvanized steel

Packaging and Weights

Height, packed 655.32 mm | 25.8 in
Width, packed 248.92 mm | 9.8 in
Length, packed 50.8 mm | 2 in
Included Universal hardware | Mounting brackets | Grounding bar | Angle adapters | Insulators
Packaging quantity 1
Weight, gross 4.6 kg | 10.141 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category