Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CSG158-06B1A

SureGround® Universal Compact Grounding Kit for 1-5/8 in corrugated and smoothwall coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Grounding kit
Product Brand SureGround®
Ordering Note CommScope® standard product in Asia Pacific | CommScope® standard product in Europe, the Middle East, and Africa | CommScope® standard product in Mexico, Central America, and South America

General Specifications

Bonding Conductor Jacketing Material PVC
Bonding Conductor Material Copper
Bonding Conductor Wire Size 16 mm²
Cable Type Corrugated | Smoothwall
Color Black
Grounding Kit Type Compact SureGround® Grounding Kits
Grounding Strap Material Tinned copper
Lug Attachment Factory attached
Lug Type One-hole lug
Thread Size 3/8 in

Dimensions

Enclosure Width 58.42 mm | 2.3 in
Bonding Conductor Length 609.6 mm | 24 in
Enclosure Length 60.96 mm | 2.4 in
Compatible Diameter, maximum 50.978 mm | 2.007 in
Compatible Diameter, minimum 49.708 mm | 1.957 in
Nominal Size 1-5/8 in

Electrical Specifications

Current Handling Tested to withstand 100,000 amps peak current surge
Current Handling Test Method MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1

Material Specifications

Locking Bail Material Stainless steel
Rivet Material Tinned copper

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Blowing Rain Test Method MIL-STD-810, Method 506
Corrosion Test Method MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method MIL-STD-810, Method 521
Humidity Test Method MIL-STD-1344, Method 1002
Immersion Test Method IEC 60529:2001, IP68
UV Resistance Test Method MIL-STD-810, Method 505
Vibration Test Method MIL-STD-202, Method 214
Weatherproofing Method Tinned copper strap contact overmolded with EPDM rubber

Packaging and Weights

Height, packed 261.62 mm | 10.3 in
Width, packed 203.2 mm | 8 in
Length, packed 83.82 mm | 3.3 in
Included Grounding kit | Hardware | Lug
Packaging quantity 1
Weight, gross 0.29 kg | 0.639 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Grounding kit
Product Brand SureGround®
Ordering Note CommScope® standard product in Asia Pacific | CommScope® standard product in Europe, the Middle East, and Africa | CommScope® standard product in Mexico, Central America, and South America

General Specifications

Bonding Conductor Jacketing Material PVC
Bonding Conductor Material Copper
Bonding Conductor Wire Size 16 mm²
Cable Type Corrugated | Smoothwall
Color Black
Grounding Kit Type Compact SureGround® Grounding Kits
Grounding Strap Material Tinned copper
Lug Attachment Factory attached
Lug Type One-hole lug
Thread Size 3/8 in

Dimensions

Enclosure Width 58.42 mm | 2.3 in
Bonding Conductor Length 609.6 mm | 24 in
Enclosure Length 60.96 mm | 2.4 in
Compatible Diameter, maximum 50.978 mm | 2.007 in
Compatible Diameter, minimum 49.708 mm | 1.957 in
Nominal Size 1-5/8 in

Electrical Specifications

Current Handling Tested to withstand 100,000 amps peak current surge
Current Handling Test Method MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1

Material Specifications

Locking Bail Material Stainless steel
Rivet Material Tinned copper

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Blowing Rain Test Method MIL-STD-810, Method 506
Corrosion Test Method MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method MIL-STD-810, Method 521
Humidity Test Method MIL-STD-1344, Method 1002
Immersion Test Method IEC 60529:2001, IP68
UV Resistance Test Method MIL-STD-810, Method 505
Vibration Test Method MIL-STD-202, Method 214
Weatherproofing Method Tinned copper strap contact overmolded with EPDM rubber

Packaging and Weights

Height, packed 261.62 mm | 10.3 in
Width, packed 203.2 mm | 8 in
Length, packed 83.82 mm | 3.3 in
Included Grounding kit | Hardware | Lug
Packaging quantity 1
Weight, gross 0.29 kg | 0.639 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category