MTC97681730
Grounding Vault with lid, 17 in x 30 in
Specifications
Specifications
Product Classification
Product Type | Grounding vault |
Dimensions
Height | 203.2 mm | 8 in |
Width | 431.8 mm | 17 in |
Length | 762 mm | 30 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Included | Grounding vault |
Packaging quantity | 1 |
Weight, net | 30 kg | 66.139 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Grounding vault |
Dimensions
Height | 203.2 mm | 8 in |
Width | 431.8 mm | 17 in |
Length | 762 mm | 30 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Included | Grounding vault |
Packaging quantity | 1 |
Weight, net | 30 kg | 66.139 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse