EQ-HR1015
Base Product: PLATFORM-ACCESSORIES
Handrail Kit for 10 ft x 15 ft equipment platform
Specifications
Product Classification
Product Type | Equipment platform system |
General Specifications
Mounting | EQ series platform bases |
Dimensions
Height | 1219.2 mm | 48 in |
Width | 3048 mm | 120 in |
Length | 4572 mm | 180 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle brackets | Hardware | Posts |
Packaging quantity | 1 |
Weight, net | 401.9 kg | 886.037 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Equipment platform system |
General Specifications
Mounting | EQ series platform bases |
Dimensions
Height | 1219.2 mm | 48 in |
Width | 3048 mm | 120 in |
Length | 4572 mm | 180 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle brackets | Hardware | Posts |
Packaging quantity | 1 |
Weight, net | 401.9 kg | 886.037 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse