EQ-P0408-B
Base Product: HEAVY-DUTY-PLATFORMS
Equipment Platform, 4 ft x 8 ft, base only
Specifications
Product Classification
Product Type | Equipment platform system |
General Specifications
Legs, quantity | 0 |
Dimensions
Height | 203.2 mm | 8 in |
Width | 2438.4 mm | 96 in |
Length | 1219.2 mm | 48 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Load Capacity | Up to 10,000 lb (4536 kg) loading |
Packaging and Weights
Included | Frame | Grating | Hardware |
Packaging quantity | 1 |
Weight, net | 272.1 kg | 599.877 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Equipment platform system |
General Specifications
Legs, quantity | 0 |
Dimensions
Height | 203.2 mm | 8 in |
Width | 2438.4 mm | 96 in |
Length | 1219.2 mm | 48 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Load Capacity | Up to 10,000 lb (4536 kg) loading |
Packaging and Weights
Included | Frame | Grating | Hardware |
Packaging quantity | 1 |
Weight, net | 272.1 kg | 599.877 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse