Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

EQ-P0420-AL

Base Product: HEAVY-DUTY-PLATFORMS

E2O® Equipment Platform, 4 ft x 20 ft, base with eight adjustable legs

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 8

Dimensions

Height 685.8 mm | 27 in
Width 6096 mm | 240 in
Length 1219.2 mm | 48 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Load Capacity Up to 10,000 lb (4536 kg) loading

Packaging and Weights

Included Frame | Grating | Hardware | Legs
Packaging quantity 1
Weight, net 986.6 kg | 2175.078 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 8

Dimensions

Height 685.8 mm | 27 in
Width 6096 mm | 240 in
Length 1219.2 mm | 48 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Load Capacity Up to 10,000 lb (4536 kg) loading

Packaging and Weights

Included Frame | Grating | Hardware | Legs
Packaging quantity 1
Weight, net 986.6 kg | 2175.078 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification