EQ-P0709-EP-LP
Base Product: HEAVY-DUTY-PLATFORMS
Elevated Equipment Platform Kit Series with 7' x 9' Base Platform - Multiple Heights Available from 3.5' to 11.5' - Includes landing, stairs, railings, elevation kits & H-frame
Configure Product Variants
Product Variants
Configure and display product variants of EQ-P0709-EP-LP by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Platform Height | ||
---|---|---|---|
No configured items found. |
Specifications
Product Classification
Product Type | Equipment platform system |
Dimensions
Width | 3048 mm | 120 in |
Length | 2743.200 mm | 108 in |
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Load Capacity | Up to 10,000 lb (4536 kg) loading |
Packaging and Weights
Included | Frame | Grating | Hardware | Legs | Platform | Rail |
Packaging quantity | 1 |
Product Classification
Product Type | Equipment platform system |
Dimensions
Width | 3048 mm | 120 in |
Length | 2743.200 mm | 108 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Load Capacity | Up to 10,000 lb (4536 kg) loading |
Packaging and Weights
Included | Frame | Grating | Hardware | Legs | Platform | Rail |
Packaging quantity | 1 |
Click on image to enlarge. |
Documentation & Downloads
Assembly Drawing
Brochure
Product Specification
Assembly Drawing
Brochure
Product Compliance Documentation
Product Specification
Other Ways to Browse