EQ-P1015-DF
Base Product: HEAVY-DUTY-PLATFORMS
Equipment Platform, 10 ft x 15 ft, base with sixteen displacement legs
Specifications
Product Classification
Product Type | Equipment platform system |
General Specifications
Legs, quantity | 16 |
Dimensions
Height | 546.1 mm | 21.5 in |
Width | 3048 mm | 120 in |
Length | 4572.000 mm | 180 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Load Capacity | Up to 10,000 lb (4536 kg) loading |
Packaging and Weights
Included | Frame | Grating | Hardware | Legs |
Packaging quantity | 1 |
Weight, net | 1186.4 kg | 2615.561 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Equipment platform system |
General Specifications
Legs, quantity | 16 |
Dimensions
Height | 546.1 mm | 21.5 in |
Width | 3048 mm | 120 in |
Length | 4572.000 mm | 180 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Load Capacity | Up to 10,000 lb (4536 kg) loading |
Packaging and Weights
Included | Frame | Grating | Hardware | Legs |
Packaging quantity | 1 |
Weight, net | 1186.4 kg | 2615.561 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse