Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

EQ-P6C0416-B

Equipment Platform, 4 ft x 16 ft, base only
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 0

Dimensions

Height 152.4 mm | 6 in
Width 4876.8 mm | 192 in
Length 1219.2 mm | 48 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Load Capacity Up to 5,500 lb (2495 kg) loading

Packaging and Weights

Included Frame | Grating | Hardware
Packaging quantity 1
Weight, net 317.5 kg | 699.967 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 0

Dimensions

Height 152.4 mm | 6 in
Width 4876.8 mm | 192 in
Length 1219.2 mm | 48 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Load Capacity Up to 5,500 lb (2495 kg) loading

Packaging and Weights

Included Frame | Grating | Hardware
Packaging quantity 1
Weight, net 317.5 kg | 699.967 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category