Warning Icon
This product was discontinued on: December 12, 2022

For other alternatives, please contact us for more information.

1 Replacement products available
  • EQ-P1418-AL
    Equipment Platform, 14 ft x 18 ft, base with fourteen adjustable legs

EQ-P6C1418-AL

Base Product: MEDIUM-DUTY-PLATFORMS

Equipment Platform, 14 ft x 18 ft, base with fourteen adjustable legs

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 14

Dimensions

Height 685.8 mm | 27 in
Width 5486.4 mm | 216 in
Length 4267.2 mm | 168 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Load Capacity Up to 5,500 lb (2495 kg) loading

Packaging and Weights

Included Frame | Grating | Hardware | Legs
Packaging quantity 1
Weight, net 1542.3 kg | 3400.185 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 14

Dimensions

Height 685.8 mm | 27 in
Width 5486.4 mm | 216 in
Length 4267.2 mm | 168 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Load Capacity Up to 5,500 lb (2495 kg) loading

Packaging and Weights

Included Frame | Grating | Hardware | Legs
Packaging quantity 1
Weight, net 1542.3 kg | 3400.185 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification